IESNA:LM-63-2002
[TEST]P944790
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65220
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5949.4 5912.1 5834.1 5766.3 5749.4 5756.1 5776.5 5813.8 5847.7 5857.8
5861.2 5912.1 6017.2 6190.1 6478.2 6885 7379.9 7976.6 8739.3 9647.8
10678.4 11939.4 13468.3 15207.4 17078.6 19088.9 21017.7 21916.1 20600.8 15919.2
8661.3 2444.2 749.2 444.1 254.2 105.1 0
5949.4 5929 5847.7 5779.9 5762.9 5766.3 5786.7 5823.9 5854.5 5864.6
5871.4 5925.6 6027.3 6210.4 6491.8 6902 7403.7 8003.7 8786.8 9695.3
10759.7 12058.1 13648 15349.7 17254.9 19316 21204.2 22017.8 20394 15563.3
8257.9 2291.6 725.5 406.8 237.3 94.9 0
5949.4 5922.3 5844.3 5773.1 5742.6 5746 5756.1 5776.5 5790 5803.6
5823.9 5881.6 5990.1 6162.9 6447.7 6824 7305.4 7874.9 8610.5 9508.8
10630.9 12034.4 13681.9 15512.4 17410.8 19424.5 21326.2 22316.1 21112.7 16810.8
9980 3681.5 983.1 488.2 288.1 111.9 0
5949.4 5908.7 5834.1 5756.1 5715.5 5705.3 5712.1 5715.5 5715.5 5739.2
5773.1 5837.5 5946 6115.5 6359.6 6718.9 7196.9 7780 8515.6 9410.5
10624.1 12075 13925.9 16010.8 18146.4 20241.4 22197.4 23302.6 22692.4 19512.6
13397.1 6481.6 1952.6 711.9 345.8 108.5 0
5949.4 5908.7 5837.5 5756.1 5705.3 5695.1 5701.9 5701.9 5701.9 5729
5790 5847.7 5939.2 6085 6305.3 6637.5 7118.9 7718.9 8457.9 9400.4
10644.5 12302.2 14441.2 16973.5 19577 21909.3 23790.7 24984 25126.4 23499.2
18739.7 11271.6 4786.6 1220.4 410.2 94.9 0
5949.4 5898.5 5827.3 5746 5691.7 5681.6 5691.7 5705.3 5705.3 5732.4
5796.8 5844.3 5915.5 6071.4 6305.3 6637.5 7105.4 7718.9 8471.5 9464.8
10763.1 12546.2 14939.5 17858.3 20821.1 23394.1 25278.9 26682.4 27543.4 26994.2
23397.5 16427.7 7868.1 2471.3 525.4 122 0
5949.4 5908.7 5834.1 5749.4 5695.1 5681.6 5688.4 5701.9 5701.9 5729
5790 5854.5 5946 6095.1 6325.7 6664.7 7139.3 7735.9 8481.7 9424.1
10668.2 12329.3 14478.5 16973.5 19549.9 21933 23899.2 25268.8 25451.8 23661.9
19170.2 11705.5 4600.2 1186.5 342.4 91.5 0
5949.4 5915.5 5844.3 5759.5 5705.3 5691.7 5701.9 5712.1 5722.2 5749.4
5793.4 5864.6 5979.9 6152.8 6400.2 6742.6 7227.4 7817.2 8552.9 9474.9
10695.3 12234.4 14095.4 16126 18204.1 20302.5 22292.4 23407.7 22644.9 19665.1
13780.2 6624 1976.3 742.4 352.6 108.5 0
5949.4 5925.6 5851.1 5769.7 5725.6 5718.9 5732.4 5759.5 5783.3 5807
5837.5 5898.5 6017.2 6203.6 6481.6 6864.7 7342.7 7922.3 8647.8 9525.8
10637.7 12017.4 13634.4 15400.6 17244.7 19238 21197.4 22183.9 21146.6 17587.1
11112.3 4366.3 1250.9 596.6 318.7 128.8 0
5949.4 5932.4 5854.5 5773.1 5735.8 5732.4 5756.1 5803.6 5844.3 5868
5891.7 5952.8 6064.6 6254.5 6546 6956.2 7457.9 8064.7 8810.5 9712.2
10756.3 12054.7 13549.7 15227.7 17010.8 18987.2 20868.6 21607.6 20210.9 15688.7
8596.9 2589.9 789.9 400 213.6 84.7 0
5949.4 5929 5854.5 5773.1 5735.8 5735.8 5759.5 5803.6 5847.7 5868
5888.4 5939.2 6054.5 6234.1 6522.3 6922.3 7420.6 8054.5 8803.7 9658
10685.1 11929.3 13417.5 15105.7 16807.4 18783.8 20705.9 21614.4 20434.7 16159.9
9156.3 2878.1 833.9 433.9 223.7 78 0
